IESNA:LM-63-2002
[TEST]P1434984
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-850-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (182) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37357.9
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
5484.3 5492.6 5401.0 5159.7 5009.9 5009.9 5151.4 5301.2 5534.2 5800.5 6358.1 7098.7 7764.5 8338.7 8888.0 9445.6 9961.5 10477.5 
11010.1 11368.0 11509.5 11484.5 11351.3 10893.6 10477.5 10211.2 9986.5 9478.9 8471.9 6066.8 2971.0 1265.0 882.1 674.1 507.6 
341.2 174.8 0.0 
5484.3 5492.6 5384.4 5151.4 5001.6 5009.9 5143.1 5292.9 5525.9 5808.8 6333.1 7057.1 7739.5 8330.4 8913.0 9462.2 10011.5 10552.4 
11060.1 11467.8 11650.9 11617.6 11534.4 10993.5 10577.4 10244.5 9978.2 9420.6 8347.1 6066.8 3045.9 1273.3 898.8 690.7 524.3 
349.5 174.8 0.0 
5484.3 5459.3 5376.1 5193.0 5051.5 5051.5 5193.0 5367.7 5617.4 5908.7 6416.3 7148.7 7864.4 8563.4 9204.2 9845.0 10527.4 11110.0 
11750.8 12225.2 12466.5 12508.1 12533.1 12275.1 11692.5 11184.9 10810.4 10227.9 9062.8 6641.0 3645.1 1556.2 1023.6 774.0 582.5 
391.1 208.1 0.0 
5484.3 5492.6 5434.3 5309.5 5193.0 5193.0 5342.8 5559.2 5800.5 6133.4 6574.5 7306.8 8188.9 8979.5 9637.0 10402.6 11126.6 11933.9 
12608.0 13215.5 13565.0 13723.1 13731.5 13723.1 13565.0 13065.7 12350.0 11542.7 10311.1 7889.3 4660.4 2063.9 1215.0 907.1 682.4 
474.4 249.7 0.0 
5484.3 5475.9 5467.6 5417.7 5367.7 5376.1 5517.5 5767.2 6058.5 6391.4 6849.1 7506.5 8397.0 9453.9 10269.5 11068.4 11992.1 12857.6 
13656.6 14264.1 14763.4 15162.9 15221.1 15495.7 15720.4 15628.9 15279.4 14555.3 13082.3 10502.5 7040.5 3570.2 1697.7 1140.1 
815.6 524.3 266.3 0.0 
5484.3 5500.9 5534.2 5584.1 5609.1 5667.3 5792.2 6041.8 6374.7 6807.5 7348.4 7972.6 8754.8 9836.7 11035.1 12067.0 13007.4 13914.5 
14630.2 15179.5 15695.5 16169.8 16294.7 16760.7 17418.1 17875.9 17942.4 17642.8 16794.0 14513.7 10535.8 6233.2 2862.8 1464.7 
982.0 590.9 274.6 0.0 
5484.3 5517.5 5609.1 5742.2 5858.8 6008.6 6208.3 6466.3 6815.8 7348.4 8014.2 8738.2 9570.4 10627.3 11834.0 13140.6 14205.8 14946.5 
15370.9 15712.1 15978.4 16236.4 16352.9 16677.5 17201.8 17543.0 17609.5 16794.0 15237.7 13082.3 10019.8 6274.9 3262.3 1689.4 
948.7 590.9 241.3 0.0 
5484.3 5517.5 5642.4 5833.8 6050.2 6333.1 6641.0 6998.9 7423.3 8022.5 8746.5 9553.8 10502.5 11700.9 13057.4 14530.4 15554.0 
16178.1 16577.6 16744.0 16835.6 16935.5 16943.8 17193.4 17151.8 16660.8 15445.8 13606.6 11467.8 8679.9 5625.7 3245.6 1964.0 
1331.5 982.0 715.7 316.2 0.0 
5484.3 5550.8 5700.6 5925.3 6200.0 6566.1 6957.3 7448.3 8047.5 8771.5 9637.0 10627.3 11850.7 13398.6 15029.7 16444.5 17534.6 
18233.7 18716.4 19024.3 19365.5 19606.8 19640.1 19731.7 19232.4 18000.7 16194.8 13798.0 10877.0 7489.9 4543.9 2912.7 1955.7 
1398.1 1031.9 749.0 357.8 0.0 
5484.3 5542.5 5700.6 5942.0 6241.6 6616.1 7048.8 7564.8 8172.3 8962.9 9870.0 10918.6 12275.1 13889.6 15620.6 17176.8 18258.7 
19040.9 19590.2 19948.1 20264.3 20372.5 20522.3 20422.4 19856.5 18516.7 16278.0 13523.4 10327.7 6998.9 4302.5 2796.2 1872.5 
1314.9 982.0 732.3 391.1 0.0 
5484.3 5542.5 5709.0 5942.0 6241.6 6599.4 7057.1 7589.7 8205.6 8996.2 9911.6 10926.9 12291.7 13781.4 15445.8 16794.0 17842.6 
18400.1 18716.4 18832.9 18807.9 18591.6 18558.3 18192.1 17268.3 15645.5 13481.8 10827.0 8155.6 5451.0 3495.3 2313.5 1647.8 
1190.1 857.2 674.1 316.2 0.0 
5484.3 5542.5 5725.6 5950.3 6233.2 6599.4 7007.2 7506.5 8105.7 8796.5 9587.0 10544.1 11601.0 12849.3 14230.8 15404.2 16128.2 
16402.8 16311.3 16003.4 15462.4 14771.7 14613.6 13856.3 12641.3 11176.6 9428.9 7365.1 5475.9 3778.2 2646.4 1989.0 1498.0 1090.2 
782.3 590.9 249.7 0.0 
5484.3 5550.8 5709.0 5925.3 6183.3 6507.9 6874.0 7290.2 7747.9 8272.2 8879.7 9520.5 10211.2 10985.2 11933.9 12649.6 12949.2 
12807.7 12258.4 11409.6 10502.5 9478.9 9212.6 8388.7 7306.8 6066.8 4910.0 3903.1 3062.5 2488.3 2105.5 1772.6 1431.4 1106.8 823.9 
615.8 283.0 0.0 
5484.3 5525.9 5642.4 5808.8 6000.2 6166.7 6324.8 6474.6 6632.7 6807.5 6990.6 7123.7 7215.3 7306.8 7390.0 7431.6 7348.4 7082.1 6516.2 
5808.8 4960.0 4177.7 4027.9 3553.5 3095.8 2746.3 2480.0 2271.9 2105.5 1955.7 1797.6 1614.5 1398.1 1198.4 1023.6 823.9 382.8 0.0 
5484.3 5517.5 5592.4 5675.7 5717.3 5725.6 5733.9 5700.6 5659.0 5592.4 5567.5 5592.4 5634.1 5634.1 5625.7 5542.5 5376.1 5101.4 4710.3 
4219.3 3661.7 3120.8 3029.2 2704.7 2405.1 2205.4 2038.9 1914.1 1805.9 1706.0 1597.8 1464.7 1298.2 1106.8 890.5 657.4 307.9 0.0 
5484.3 5509.2 5534.2 5517.5 5426.0 5342.8 5234.6 5101.4 5043.2 5043.2 5059.8 5051.5 5001.6 4876.7 4726.9 4518.9 4269.2 3969.6 3636.8 
3287.2 2971.0 2696.4 2654.7 2446.7 2230.3 2072.2 1939.0 1805.9 1672.7 1506.3 1373.1 1206.7 1056.9 882.1 640.8 399.5 233.0 0.0 
5484.3 5467.6 5417.7 5292.9 5151.4 4984.9 4843.5 4801.8 4810.2 4801.8 4768.6 4693.7 4552.2 4352.5 4136.1 3886.4 3628.4 3370.4 3137.4 
2929.4 2713.0 2521.6 2496.6 2413.4 2313.5 2188.7 2055.6 1897.4 1731.0 1572.9 1439.7 1306.6 1156.8 957.0 682.4 449.4 233.0 0.0 
5484.3 5467.6 5351.1 5168.0 4976.6 4793.5 4726.9 4743.6 4743.6 4693.7 4593.8 4419.0 4211.0 3969.6 3728.3 3503.6 3253.9 3045.9 2862.8 
2621.5 2563.2 2504.9 2488.3 2488.3 2463.3 2363.5 2213.7 2005.6 1855.8 1764.3 1722.7 1664.4 1547.9 1306.6 898.8 615.8 382.8 0.0 
5484.3 5426.0 5259.6 5018.2 4793.5 4652.0 4652.0 4677.0 4652.0 4568.8 4394.1 4161.0 3919.7 3653.4 3403.7 3179.0 2954.3 2729.6 2504.9 
2446.7 2421.7 2405.1 2405.1 2396.8 2363.5 2247.0 2013.9 1880.8 1822.5 1789.2 1722.7 1647.8 1514.6 1289.9 973.7 699.1 491.0 0.0 
5484.3 5417.7 5234.6 4968.3 4710.3 4618.8 4652.0 4660.4 4610.4 4485.6 4260.9 4011.2 3711.7 3437.0 3179.0 2946.0 2721.3 2421.7 2305.2 
2263.6 2271.9 2288.6 2271.9 2230.3 2180.4 1997.3 1830.9 1764.3 1722.7 1689.4 1614.5 1539.6 1373.1 1115.2 873.8 682.4 441.1 0.0 
5484.3 5426.0 5209.6 4926.7 4693.7 4610.4 4643.7 4668.7 4602.1 4452.3 4211.0 3928.0 3611.8 3320.5 3062.5 2821.2 2571.5 2296.9 2197.0 
2147.1 2180.4 2188.7 2180.4 2155.4 2047.2 1930.7 1780.9 1722.7 1697.7 1672.7 1639.5 1647.8 1381.5 1148.4 823.9 632.5 374.5 0.0 
5484.3 5401.0 5184.7 4910.0 4652.0 4568.8 4618.8 4635.4 4577.2 4419.0 4186.0 3911.4 3586.8 3303.9 3054.2 2812.9 2538.2 2271.9 2188.7 
2138.8 2163.7 2147.1 2147.1 2130.5 2005.6 1922.4 1764.3 1714.4 1689.4 1664.4 1622.8 1606.2 1306.6 1056.9 840.5 640.8 391.1 0.0 
